IESNA:LM-63-2002
[TEST]P1704723
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-AMB-U-T4W
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T4 WIDE DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4068.7
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 50 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
421.2 445.2 485.1 517.1 549.0 565.0 575.0 569.0 555.0 539.0 527.1 525.1 527.1 541.0 569.0 628.9 744.7 872.4 1020.2 
1159.9 1293.7 1367.5 1437.4 1511.3 1595.1 1627.1 1509.3 1465.4 1323.6 912.4 297.5 93.8 51.9 24.0 12.0 2.0 0.0 
421.2 441.2 479.1 517.1 543.0 565.0 571.0 565.0 549.0 535.0 527.1 521.1 523.1 537.0 565.0 624.9 732.7 866.4 1002.2 
1145.9 1277.7 1359.6 1433.4 1515.3 1601.1 1627.1 1527.3 1483.3 1361.5 968.3 327.4 93.8 55.9 27.9 14.0 2.0 0.0 
421.2 441.2 475.1 509.1 539.0 553.0 561.0 553.0 543.0 531.0 519.1 517.1 519.1 533.0 557.0 602.9 696.7 820.5 954.3 
1088.0 1211.8 1329.6 1447.4 1567.2 1661.0 1766.8 1710.9 1663.0 1625.1 1285.7 620.9 163.7 87.8 45.9 18.0 4.0 0.0 
421.2 439.2 471.2 505.1 527.1 541.0 549.0 543.0 533.0 521.1 513.1 511.1 517.1 525.1 543.0 577.0 638.8 736.7 850.5 
982.2 1130.0 1265.7 1415.5 1589.1 1762.8 1910.6 1984.4 1922.5 2020.4 1902.6 1201.8 417.2 149.7 71.9 33.9 6.0 0.0 
421.2 437.2 465.2 493.1 515.1 529.0 537.0 535.0 529.0 523.1 517.1 515.1 517.1 525.1 541.0 563.0 600.9 664.8 752.6 
854.5 994.2 1149.9 1327.6 1529.2 1738.9 1940.5 2148.1 2291.9 2349.8 2483.5 2022.4 930.3 267.5 151.7 65.9 12.0 0.0 
421.2 433.2 457.2 483.1 503.1 517.1 529.0 533.0 533.0 529.0 527.1 525.1 529.0 535.0 547.0 565.0 592.9 632.9 700.7 
786.6 892.4 1018.2 1179.9 1343.6 1519.3 1706.9 1926.5 2172.1 2461.6 2513.5 2521.5 2020.4 830.5 121.8 39.9 8.0 0.0 
421.2 429.2 451.2 475.1 495.1 511.1 525.1 529.0 531.0 529.0 531.0 533.0 535.0 541.0 553.0 571.0 594.9 632.9 684.8 
762.6 862.4 976.2 1110.0 1253.7 1415.5 1607.1 1844.7 2100.2 2325.8 2565.4 2613.3 2136.2 1124.0 137.8 41.9 8.0 0.0 
421.2 431.2 447.2 469.2 489.1 507.1 521.1 527.1 533.0 535.0 537.0 543.0 547.0 557.0 569.0 584.9 608.9 642.8 692.8 
762.6 852.5 966.3 1096.0 1235.8 1421.4 1609.1 1824.7 2034.3 2164.1 2451.6 2557.4 1982.4 862.4 131.8 43.9 10.0 0.0 
421.2 427.2 439.2 455.2 475.1 493.1 511.1 521.1 529.0 533.0 539.0 549.0 559.0 573.0 588.9 610.9 638.8 680.8 730.7 
806.5 898.4 1024.2 1159.9 1333.6 1511.3 1716.9 1890.6 1984.4 2096.2 2281.9 2389.7 1974.4 519.1 175.7 65.9 12.0 0.0 
421.2 425.2 431.2 443.2 459.2 479.1 499.1 511.1 519.1 529.0 535.0 545.0 557.0 573.0 590.9 612.9 640.8 686.8 748.7 
832.5 944.3 1066.1 1219.8 1385.5 1569.2 1756.8 1862.6 1906.6 2014.4 2028.3 1898.6 1263.7 283.5 91.8 47.9 12.0 0.0 
421.2 423.2 427.2 435.2 447.2 463.2 477.1 491.1 503.1 513.1 525.1 539.0 549.0 561.0 577.0 596.9 622.9 660.8 714.7 
794.6 900.4 1028.1 1175.9 1351.6 1569.2 1756.8 1888.6 2054.3 2142.1 1990.4 1593.1 744.7 153.7 47.9 22.0 10.0 0.0 
421.2 421.2 423.2 429.2 443.2 457.2 471.2 485.1 499.1 509.1 521.1 537.0 553.0 565.0 583.0 602.9 626.9 664.8 718.7 
794.6 904.4 1048.1 1223.8 1441.4 1724.9 2010.4 2218.0 2403.7 2327.8 1940.5 1305.6 527.1 145.7 49.9 20.0 10.0 0.0 
421.2 421.2 423.2 427.2 439.2 451.2 467.2 483.1 497.1 509.1 527.1 543.0 559.0 575.0 590.9 612.9 636.9 672.8 722.7 
796.6 906.4 1044.1 1245.8 1485.3 1750.8 1960.5 2078.3 2156.1 1922.5 1509.3 900.4 327.4 97.8 43.9 22.0 10.0 0.0 
421.2 419.2 417.2 423.2 433.2 447.2 463.2 479.1 499.1 517.1 535.0 549.0 559.0 563.0 567.0 565.0 561.0 567.0 577.0 
590.9 604.9 622.9 660.8 710.7 750.6 676.8 487.1 311.4 169.7 127.8 99.8 79.9 57.9 41.9 22.0 8.0 0.0 
421.2 417.2 415.3 421.2 433.2 447.2 463.2 483.1 503.1 517.1 529.0 537.0 539.0 531.0 509.1 479.1 451.2 425.2 407.3 
389.3 367.3 335.4 291.5 249.6 209.6 181.7 161.7 147.7 129.8 113.8 95.8 75.9 53.9 35.9 20.0 6.0 0.0 
421.2 417.2 415.3 425.2 437.2 451.2 469.2 487.1 509.1 529.0 539.0 541.0 529.0 501.1 477.1 449.2 423.2 391.3 365.3 
343.4 313.4 273.5 231.6 203.6 181.7 165.7 153.7 141.7 131.8 113.8 97.8 71.9 51.9 33.9 18.0 6.0 0.0 
421.2 415.3 417.2 425.2 439.2 455.2 473.1 495.1 517.1 535.0 539.0 539.0 527.1 509.1 483.1 453.2 421.2 389.3 355.4 
315.4 273.5 237.6 213.6 195.6 181.7 169.7 161.7 151.7 143.7 135.8 109.8 91.8 73.9 47.9 26.0 8.0 0.0 
421.2 415.3 417.2 427.2 441.2 459.2 477.1 499.1 523.1 533.0 541.0 545.0 537.0 519.1 501.1 473.1 435.2 381.3 323.4 
279.5 241.6 213.6 195.6 183.7 173.7 161.7 149.7 159.7 179.7 165.7 145.7 131.8 107.8 71.9 47.9 14.0 0.0 
421.2 413.3 417.2 433.2 445.2 461.2 483.1 505.1 523.1 533.0 541.0 543.0 541.0 533.0 519.1 491.1 441.2 375.3 309.4 
253.5 215.6 191.7 179.7 169.7 161.7 145.7 151.7 161.7 157.7 145.7 133.8 123.8 95.8 61.9 37.9 6.0 0.0 
421.2 415.3 417.2 431.2 449.2 467.2 485.1 509.1 525.1 537.0 539.0 541.0 545.0 543.0 529.0 499.1 449.2 381.3 299.5 
227.6 193.7 173.7 163.7 155.7 143.7 137.8 145.7 151.7 139.7 125.8 119.8 107.8 75.9 55.9 37.9 6.0 0.0 
421.2 415.3 421.2 437.2 451.2 469.2 491.1 509.1 525.1 537.0 543.0 547.0 551.0 551.0 535.0 505.1 461.2 383.3 281.5 
209.6 177.7 161.7 153.7 143.7 129.8 131.8 141.7 137.8 129.8 119.8 135.8 113.8 79.9 49.9 29.9 6.0 0.0 
421.2 415.3 423.2 437.2 453.2 469.2 493.1 513.1 529.0 537.0 539.0 547.0 553.0 555.0 541.0 515.1 475.1 387.3 291.5 
211.6 177.7 161.7 151.7 143.7 127.8 131.8 141.7 135.8 125.8 117.8 137.8 97.8 69.9 49.9 29.9 6.0 0.0 
